This Application will be decommissioned as of January 7th 2025

IMT33089 |
Schneider-Electric
 
IMT33089 picture- web-product-data-sheet
IMT33089
Thorsman 25W LED Arbejdslampe med schuko stik
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman 25 LED
Product or component type Work lamp
Light source COB LED 25 W
Complementary
Type of installation Outdoor
Indoor
[Ue] rated operational voltage 100...240 V
Network type AC
Network frequency 50/60 Hz
Plug pole configuration 2P + E
Outlet standard deviation Schuko/FR
Luminous flux 2500 lm
Bulb lifespan 50000 h
Colour rendering index Ra=80
Illuminance 0.5 m: 4400 lux
Cable insulation material Neoprene
Material Aluminium
Electrical connection Power cord H05RN-F3x1.0 5 m
Height 235 mm
Width 220 mm
Depth 75 mm
Net weight 1.9 kg
Environment
Environmental characteristic Dustproof
Waterproof
IP degree of protection IP67
IK degree of protection IK07
Quality labels CE
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 22.5 cm
Package 1 Length 24 cm
Package 1 Weight 2.398 kg
Offer Sustainability
SCIP Number 70ff4a45-7b66-43af-a141-7990e6438899
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations