Schneider-Electric
 
IMT33093 picture- web-product-data-sheet
IMT33093
Thorsman Mini 1,5W LED - rechargeable handheld work light (with usb cable)
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman Mini 1.5 LED
Product or component type Handheld work lamp
Light source COB LED 1.5 W
Complementary
Type of installation Indoor
[Ue] rated operational voltage 5 V
Network type AC
Network frequency 50/60 Hz
Output voltage 5 V DC, 1 A
Bulb lifespan 50000 h
Colour rendering index Ra=70
Illuminance 0.5 m: 80 lux
Provided equipment USB cable
Height 120 mm
Width 59 mm
Depth 25 mm
Product weight 112 g
Environment
Environmental characteristic Dustproof
IP degree of protection IP65
Quality labels CE
Ambient air temperature for operation -10…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 6.8 cm
Package 1 Length 16.2 cm
Package 1 Weight 170 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations