This Application will be decommissioned as of January 7th 2025

IMT33094 |
Schneider-Electric
 
IMT33094 picture- web-product-data-sheet
IMT33094
Thorsman 18W LED - worklight Contour plug
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman 18 LED
Product or component type Work lamp
Light source 42 x SMD LED 5630 18 W
Complementary
Type of installation Outdoor
Indoor
[Ue] rated operational voltage 100...240 V
Network type AC
Network frequency 50/60 Hz
Plug pole configuration 2P
Plug standard Contour
Luminous flux 1500 lm
Bulb lifespan 50000 h
Colour rendering index Ra=80
Beam angle 100 °
Cable insulation material Neoprene
Material ABS (acrylonitrile butadiene-styrene)
TPE (thermoplastic elastomer)
Electrical connection Power cord H05RN-F2x1.0 2 m
Electrical insulation class Class II
Height 200 mm
Width 200 mm
Depth 80 mm
Net weight 0.99 kg
Targeted country France
Belgium
Germany
Environment
Environmental characteristic Dustproof
Splashproof
IP degree of protection IP54
IK degree of protection IK07
Quality labels CE
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 21 cm
Package 1 Length 25.5 cm
Package 1 Weight 1.18 kg
Offer Sustainability
SCIP Number 70ff4a45-7b66-43af-a141-7990e6438899
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations