This Application will be decommissioned as of January 7th 2025

IMT33107 |
Schneider-Electric
 
IMT33107 picture- web-product-data-sheet
IMT33107
Thorsman 50W LED - worklight Schuko DE
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman 50 LED
Product or component type Work lamp
Light source 120 x SMD LED 5630 50 W
Complementary
Type of installation Outdoor
Indoor
[Ue] rated operational voltage 100...240 V
Network type AC
Network frequency 50/60 Hz
Plug pole configuration 2P + E
Plug standard Schuko/FR
Outlet standard deviation Schuko DE
Number of power socket outlets 2
Luminous flux 4000 lm
Bulb lifespan 50000 h
Colour rendering index Ra=80
Beam angle 100 °
Cable insulation material Neoprene
Material TPE (thermoplastic elastomer)
ABS (acrylonitrile butadiene-styrene)
Electrical connection Power cord H07RN-F3G1.5 3 m
Height 300 mm
Width 305 mm
Depth 117 mm
Net weight 2.43 kg
Targeted country Germany
Environment
Environmental characteristic Splashproof
Dustproof
IP degree of protection IP54
IK degree of protection IK07
Quality labels CE
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 31 cm
Package 1 Length 36.5 cm
Package 1 Weight 2.838 kg
Offer Sustainability
SCIP Number 70ff4a45-7b66-43af-a141-7990e6438899
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations