Schneider-Electric
 
IMT33113 picture- web-product-data-sheet
IMT33113
Thorsman Top-view 2.0W LED - rechargeable headlight
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman Top-view 2.0 LED
Product or component type Headlight
Light source COB LED 2 W
Complementary
Type of installation Indoor
Outdoor
Output voltage 5 V DC, 1 A
Bulb lifespan 50000 h
Colour rendering index Ra=80
Illuminance 0.5 m: 300 lux
0.5 m: 500 lux
Material Plastic
Height 105 mm
Width 52 mm
Depth 43 mm
Net weight 120 g
Targeted country France
UK
Norway
Finland
Germany
Sweden
Denmark
Holland
Belgium
Switzerland
Environment
Environmental characteristic Waterproof
Dustproof
IP degree of protection IP65
IK degree of protection IK07
Quality labels CE
Ambient air temperature for operation -10…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.9 cm
Package 1 Length 10.1 cm
Package 1 Weight 120 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations