Schneider-Electric
 
IMT33114 picture- web-product-data-sheet
IMT33114
Thorsman Tripod - telescopic stand - 1.1m to 3.1m
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Telescopic stand
Range compatibility Thorsman Thorsman 18 LED work lamp
Thorsman Thorsman 30 LED work lamp
Thorsman Thorsman 50 LED work lamp
Complementary
Fixing mode Direct fixing
By bracket (ordered separately)work lamp
Adjustment Adjustable in height: 1.1…3.1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 15 cm
Package 1 Length 111 cm
Package 1 Weight 6.807 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations