Schneider-Electric
 
IMT33115 picture- web-product-data-sheet
IMT33115
Thorsman - bracket for 2 work lamps - Thorsman 15 LED, 30 LED, 50 LED
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Bracket
Range compatibility Thorsman Thorsman 18 LED work lamp
Thorsman Thorsman 30 LED work lamp
Thorsman Thorsman 50 LED work lamp
Complementary
Mounting support Telescopic stand
Product destination 2 work lamp
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 6.5 cm
Package 1 Length 62 cm
Package 1 Weight 1.123 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations