Schneider-Electric
 
IMT35090 picture- web-product-data-sheet
IMT35090
Mureva BOX - junction box - 6 grommets - 70x70x40 mm - without terminal
Schneider Electric
Characteristics
Main
Range of product Mureva
Product name Mureva BOX
Product or component type Junction box
Colour tint Grey (RAL 7035)
Quantity per set Set of 96
Complementary
Device mounting Surface
Fixing mode Clip-on: cover
Base dimension 70 x 70 x 40 mm
Cable entry Grommets
Cable entry number 6 diameter: 20 mm
Material PP (polypropylene): body and cover
Height 95 mm
Width 95 mm
Depth 48 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP55
Glow wire temp 750 °C
Standards EN 60670
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 9 cm
Package 1 Length 9 cm
Package 1 Weight 74.33 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations