Schneider-Electric
 
IMT35093 picture- web-product-data-sheet
IMT35093
Mureva BOX - junction box - 4 grommets - Ø65x40mm - without terminal
Schneider Electric
Characteristics
Main
Range of product Mureva
Product name Mureva BOX
Product or component type Junction box
Colour tint Grey (RAL 7035)
Quantity per set Set of 150
Complementary
Device mounting Surface
Fixing mode Clip-on: cover
Cable entry Grommets
Cable entry number 4 diameter: 20 mm
Material PP (polypropylene): body and cover
Diameter 84 mm
Depth 48 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP55
Glow wire temp 750 °C
Standards EN 60670
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 33.000 cm
Package 2 Width 38.000 cm
Package 2 Length 38.000 cm
Package 2 Weight 8.501 kg
Unit Type of Package 3 P12
Number of Units in Package 3 2700
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 165.017 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations