This Application will be decommissioned as of January 7th 2025

IMT35100 |
Schneider-Electric
 
IMT35100 picture- web-product-data-sheet
IMT35100
Multifix Modulo - apparatus box - 1module - 8 knock-outs - green - Ø65x4 mm
Schneider Electric
Characteristics
Main
Range of product Multifix
Product name Multifix Modulo
Product or component type Apparatus box
Quantity per set Set of 200
Complementary
Device mounting Flush
Mounting support Brick
Number of gangs 1 gang
Cable entry 2 knock-out for 10 mm
3 knock-out for 16 mm
3 knock-out for 20 mm
Colour tint Green (RAL 6001)
Material PP (polypropylene) (untreated)
Distance between supports 60 mm
Diameter 65 mm
Internal depth 44 mm
Length 81 mm
Width 71 mm
Depth 46 mm
Cable cross section 2.5 mm²
Tube diameter 0.84 mm
Sealing Without
Environment
Standards IEC 60670-1
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 13.200 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.114 kg
Unit Type of Package 3 P12
Number of Units in Package 3 3600
Package 3 Height 114.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 68.052 kg
Offer Sustainability
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations