Schneider-Electric
 
IMT35120 picture- web-product-data-sheet
IMT35120
Multifix Modulo - junction box - single - green - Ø80x43 mm
Schneider Electric
Characteristics
Main
Range of product Multifix
Range Multifix
Product name Multifix Modulo
Product or component type Junction box
Quantity per set Set of 175
Complementary
Mounting mode Flush-mounted
Device composition Cover
Number of gangs 1 gang
Cable entry 3 knock-outs diameter: 20 mm
Mounting support Brick
Colour tint Green (RAL 6001)
Material PP (polypropylene)
Diameter 80 mm
Height 80 mm
Width 80 mm
Depth 43 mm
Internal depth 42 mm
Maximum cable cross section 2.5 mm²
Sealing Without
Surface treatment Untreated
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 22.700 g
Unit Type of Package 2 S04
Number of Units in Package 2 175
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.419 kg
Unit Type of Package 3 P12
Number of Units in Package 3 3150
Package 3 Height 113.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 91.541 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations