This Application will be decommissioned as of January 7th 2025

IMT35121 |
Schneider-Electric
 
IMT35121 picture- web-product-data-sheet
IMT35121
Multifix Modulo - junction box - single - green - Ø107x43 mm
Schneider Electric
Characteristics
Main
Range of product Multifix
Range Multifix
Product name Multifix Modulo
Product or component type Junction box
Quantity per set Set of 84
Complementary
Mounting mode Flush-mounted
Device composition Cover
Number of gangs 1 gang
Cable entry 6 knock-outs diameter: 25 mm
4 knock-outs diameter: 20 mm
2 knock-outs diameter: 16 mm
Mounting support Brick
Colour tint Green (RAL 6001)
Material PP (polypropylene)
Diameter 107 mm
Depth 43 mm
Internal depth 49 mm
Maximum cable cross section 2.5 mm²
Sealing Without
Surface treatment Untreated
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 10.500 cm
Package 1 Length 10.500 cm
Package 1 Weight 42.300 g
Unit Type of Package 2 S04
Number of Units in Package 2 84
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.075 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1512
Package 3 Height 125.400 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 85.351 kg
Offer Sustainability
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations