Schneider-Electric
 
IMT35122 picture- web-product-data-sheet
IMT35122
Multifix Modulo - junction box - single - green - 112x112x51 mm
Schneider Electric
Characteristics
Main
Range of product Multifix
Range Multifix
Product name Multifix Modulo
Product or component type Junction box
Quantity per set Set of 72
Complementary
Mounting mode Flush-mounted
Device composition Cover
Number of gangs 1 gang
Cable entry 8 knock-outs diameter: 30 mm
2 knock-outs diameter: 25 mm
10 knock-outs diameter: 20 mm
8 knock-outs diameter: 16 mm
Mounting support Brick
Colour tint Green (RAL 6001)
Material PP (polypropylene)
Width 112 mm
Depth 51 mm
Internal depth 49 mm
Maximum cable cross section 2.5 mm²
Sealing Without
Surface treatment Untreated
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.100 cm
Package 1 Width 11.200 cm
Package 1 Length 11.200 cm
Package 1 Weight 63.600 g
Unit Type of Package 2 BB1
Number of Units in Package 2 72
Package 2 Height 33.000 cm
Package 2 Width 38.000 cm
Package 2 Length 38.000 cm
Package 2 Weight 5.045 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1296
Package 3 Height 115.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 103.359 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations