This Application will be decommissioned as of January 7th 2025

IMT35150 |
Schneider-Electric
 
IMT35150 picture- web-product-data-sheet
IMT35150
Multifix Plus - apparatus box - 1 gang - without cover - 65x45mm
Schneider Electric
Characteristics
Main
Range of product Multifix
Range Multifix
Product name Multifix Plus
Product or component type Apparatus box
Device presentation Without cover
Quantity per set Set of 210
Complementary
Function available Anti-rotation system
Number of gangs 1 gang
Fixing mode By screws and claws
Material PP (polypropylene)
Mechanical robustness Fire resistance
Colour tint Box: yellow (RAL 1018)
Cable entry 3 knock-out diameter: 20 mm
Height 71 mm
Width 71 mm
Depth 46 mm
Diameter 71 mm
Distance between supports 60 mm
Tube diameter 0.84 mm
Internal depth 44 mm
Length 71 mm
Maximum cable cross section 2.5 mm²
Sealing Without
Surface treatment Untreated
Environment
Ambient air temperature for operation -5…60 °C
IP degree of protection IP20
Standards IEC 60670-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 22.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 210
Package 2 Height 33.500 cm
Package 2 Width 38.000 cm
Package 2 Length 39.000 cm
Package 2 Weight 5.116 kg
Unit Type of Package 3 P12
Number of Units in Package 3 3780
Package 3 Height 111.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 104.638 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations