Schneider-Electric
 
IMT35160 picture- web-product-data-sheet
IMT35160
Multifix Plus - junction box - single - yellow - Ø95x48 mm
Schneider Electric
Characteristics
Main
Range of product Multifix
Range Multifix
Product name Multifix Plus
Product or component type Junction box
Quantity per set Set of 120
Complementary
Mounting mode Flush-mounted
Device composition Cover
Number of gangs 1 gang
Cable entry 4 knock-outs diameter: 20 mm
Mounting support Hollow wall
Colour tint Yellow (RAL 1018)
Material PP (polypropylene)
Diameter 95 mm
Depth 48 mm
Internal depth 46 mm
Maximum cable cross section 2.5 mm²
Sealing Without
Surface treatment Untreated
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 9.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 33.700 g
Unit Type of Package 2 BB1
Number of Units in Package 2 120
Package 2 Height 33.000 cm
Package 2 Width 38.000 cm
Package 2 Length 38.000 cm
Package 2 Weight 4.584 kg
Unit Type of Package 3 P12
Number of Units in Package 3 2160
Package 3 Height 114.600 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 94.512 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations