This Application will be decommissioned as of January 7th 2025

IMT35180 |
Schneider-Electric
 
IMT35180 picture- web-product-data-sheet
IMT35180
Multifix Plus - jointing piece - c/c 71 - set of 100
Schneider Electric
Characteristics
Main
Range of product Multifix
Range compatibility Multifix Plus
Product or component type Jointing piece
Device application Connection of two apparatus boxes
Quantity per set Set of 100
Complementary
Distance between centers 71 mm
Colour tint Yellow (RAL 1018)
Material PP (polypropylene)
Length 21 mm
Width 17.5 mm
Depth 21 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 1.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 5.500 cm
Package 2 Width 10.000 cm
Package 2 Length 17.000 cm
Package 2 Weight 157.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 2700
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 4.900 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations