Schneider-Electric
 
IMT47209 picture- web-product-data-sheet
IMT47209
Mureva lights, Floodlight 20W 6500K, IP65 230V
Schneider Electric
Characteristics
Main
Range Mureva
Range of product Mureva lights
Product or component type Floodlight
Device application Ware-houses and parking garages
Residential
Media device support
Public areas
Secure lighting
Stadiums and arenas
Complementary
Type of installation Outdoor
Total system power 20 W
Light source LED
[Ue] rated operational voltage 230 V AC
Power factor 0.7
Colour rendering index Ra=80
Luminous flux 2000 lm
Bulb lifespan 50000 h
Colour temperature 6500 K
Colour tint Black
Electrical insulation class Class F
Beam angle 110 °
Shape Rectangular
Height 163.4 mm
Width 121.4 mm
Depth 26.0 mm
Net weight 530 g
Environment
Environmental characteristic Weatherproof
IP degree of protection IP65
IK degree of protection IK05
Ambient air temperature for operation -30…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.2 cm
Package 1 Width 17.2 cm
Package 1 Length 17.2 cm
Package 1 Weight 560 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.641 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 198.256 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 3 years