Schneider-Electric
 
IMT47213 picture- web-product-data-sheet
IMT47213
Mureva lights, Floodlight 50W 6500K, IP65 230V
Schneider Electric
Characteristics
Main
Range Mureva
Range of product Mureva lights
Product or component type Floodlight
Device application Ware-houses and parking garages
Residential
Media device support
Public areas
Secure lighting
Stadiums and arenas
Complementary
Type of installation Outdoor
Total system power 50 W
Light source LED
[Ue] rated operational voltage 230 V AC
Power factor 0.9
Colour rendering index Ra=80
Luminous flux 5000 lm
Bulb lifespan 50000 h
Colour temperature 6500 K
Colour tint Black
Electrical insulation class Class F
Beam angle 110 °
Shape Rectangular
Height 215.4 mm
Width 161.4 mm
Depth 31.0 mm
Net weight 1.02 kg
Environment
Environmental characteristic Weatherproof
IP degree of protection IP65
IK degree of protection IK05
Ambient air temperature for operation -30…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 17 cm
Package 1 Length 22.5 cm
Package 1 Weight 1.15 kg
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.941 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 203.056 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number F6dba672-b275-44fd-8c36-b87d77230240
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 3 years