Schneider-Electric
 
INS40703 picture- web-product-data-sheet
INS40703
OptiLine 50 - cable basket - black
Schneider Electric
Characteristics
Main
Range of product OptiLine 50
Product type Cable basket
Cabling installation system Service box
Colour Black
Quantity package 1 / unit 1 piece
Complementary
Product material Steel
Depth 265 mm
Height 170 mm
Width 150 mm
Environment
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 17.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 112.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.67 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months