This Application will be decommissioned as of January 7th 2025

ISM10101P |
Schneider-Electric
 
ISM10101P picture- web-product-data-sheet
ISM10101P
OptiLine 45 - internal corner - 75 x 55 mm - PC/ABS - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product type Internal corner
Colour Polar white (RAL 9003)
Quantity package 1 / unit Set of 1
Complementary
Trunking material Plastic
Trunking dimension 75 x 55 mm
Fixing mode Snap-fitted
Product material PC/ABS
Length 117 mm
Height 84 mm
Width 117 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 12.6 cm
Package 1 Length 15.0 cm
Package 1 Weight 96.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.024 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No