Schneider-Electric
 
ISM10110P picture- web-product-data-sheet
ISM10110P
OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Polar white (RAL 9003)
Quantity per set 24 m
Complementary
Trunking material Plastic
Trunking dimension 75 x 55 mm
Compartment partitioning 1 compartment
Fixing mode By screws
Front opening size 45 mm
Material PVC (polyvinyl chloride)
Length 3000 mm
Height 75 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 3
Package 1 Height 5.5 cm
Package 1 Width 7.5 cm
Package 1 Length 300.0 cm
Package 1 Weight 2.63 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 24
Package 2 Height 13.0 cm
Package 2 Width 25.0 cm
Package 2 Length 306.0 cm
Package 2 Weight 21.25 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 384
Package 3 Height 79.0 cm
Package 3 Width 120.0 cm
Package 3 Length 306.0 cm
Package 3 Weight 365.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
PVC free No