Schneider-Electric
 
ISM10152 picture- web-product-data-sheet
ISM10152
OptiLine 45 - external corner - PC/ABS - aluminium metallic
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product type External corner
Colour Aluminium metallic
Quantity package 1 / unit Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 75 x 55 mm
Fixing mode Snap-fitted
Product material PC/ABS painted
Length 105 mm
Height 84 mm
Width 105 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 20 cm
Package 1 Length 35 cm
Package 1 Weight 97 g
Unit Type of Package 2 BAG
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 29.9 cm
Package 2 Length 39.8 cm
Package 2 Weight 3.151 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 240
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 37.208 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months