Schneider-Electric
 
ISM10204P picture- web-product-data-sheet
ISM10204P
OptiLine 45/70 - stop end - 95 x 55 mm - PC/ABS - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
OptiLine 45
Cabling installation system Trunking
Product type Stop end
Colour Polar white (RAL 9003)
Quantity package 1 / unit Set of 2
Complementary
Trunking material Plastic
Trunking dimension 95 x 55 mm
Fixing mode Snap-fitted
Screw
Product material PC/ABS
Length 21 mm
Height 99 mm
Width 56 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 5.8 cm
Package 1 Length 10.0 cm
Package 1 Weight 25.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 2
Package 2 Height 3.0 cm
Package 2 Width 6.0 cm
Package 2 Length 11.0 cm
Package 2 Weight 53.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.843 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations