Schneider-Electric
 
ISM10250 picture- web-product-data-sheet
ISM10250
OptiLine 45 - installation trunking - 95x55 mm - aluminium - natural - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Natural
Quantity per set 12 m
Market segment Residential
Small commercial
Complementary
Trunking material Aluminium
Trunking dimension 95 x 55 mm
Compartment partitioning 1 compartment
Fixing mode By screws
Front opening size 45 mm
Material Aluminium anodized
Length 2000 mm
Height 95 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 200 cm
Package 1 Width 5.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 1.57 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations