Schneider-Electric
 
ISM10300P picture- web-product-data-sheet
ISM10300P
OptiLine 45 - installation trunking - 140x55 mm - PVC - polar white - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Polar white (RAL 9003)
Quantity per set 12 m
Complementary
Trunking material Plastic
Trunking dimension 140 x 55 mm
Compartment partitioning 2 compartments
Fixing mode By screws
Front opening size 45 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 140 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 37.000 cm
Package 1 Length 200.000 cm
Package 1 Weight 2.010 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 13.000 cm
Package 2 Width 37.000 cm
Package 2 Length 204.000 cm
Package 2 Weight 17.600 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 72
Package 3 Height 66.000 cm
Package 3 Width 120.000 cm
Package 3 Length 210.000 cm
Package 3 Weight 224.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations