Schneider-Electric
 
ISM10350 picture- web-product-data-sheet
ISM10350
OptiLine 45 - installation trunking -140x55 mm - aluminium - natural - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Natural
Quantity per set 6 m
Market segment Small commercial
Residential
Complementary
Trunking material Aluminium
Trunking dimension 140 x 55 mm
Compartment partitioning 2 compartments
Mounting location Internal
Fixing mode By screws
Front opening size 45 mm
Material Aluminium anodized
Length 2000 mm
Height 140 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 21.000 cm
Package 1 Length 200.000 cm
Package 1 Weight 5.020 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 45
Package 2 Height 105.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 242.900 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months