Schneider-Electric
 
ISM10450 picture- web-product-data-sheet
ISM10450
OptiLine 45 - installation trunking - 165x55 mm - aluminium - natural - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Natural
Quantity per set 6 m
Market segment Residential
Small commercial
Complementary
Trunking material Aluminium
Trunking dimension 165 x 55 mm
Compartment partitioning 2 compartments
Mounting location Internal
Fixing mode By screws
Front opening size 45 mm
Material Aluminium anodized
Length 2000 mm
Height 165 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 5.5 cm
Package 1 Width 16 cm
Package 1 Length 204 cm
Package 1 Weight 7 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 16 cm
Package 2 Width 22 cm
Package 2 Length 206 cm
Package 2 Weight 21 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 108
Package 3 Height 86 cm
Package 3 Width 120 cm
Package 3 Length 209 cm
Package 3 Weight 398 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months