This Application will be decommissioned as of January 7th 2025

ISM10454 |
Schneider-Electric
 
ISM10454 picture- web-product-data-sheet
ISM10454
OptiLine 45 - stop end - PC/ABS - aluminium metallic
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product type Stop end
Colour Aluminium metallic
Quantity package 1 / unit Set of 2
Complementary
Trunking material Aluminium
Trunking dimension 165 x 55 mm
Fixing mode Screw
Snap-fitted
Product material PC/ABS painted
Length 21 mm
Height 169 mm
Width 56 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.9 cm
Package 1 Width 5.6 cm
Package 1 Length 2.1 cm
Package 1 Weight 50 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 17.5 cm
Package 2 Width 2.5 cm
Package 2 Length 28.5 cm
Package 2 Weight 101 g
Unit Type of Package 3 BAG
Number of Units in Package 3 150
Package 3 Height 30 cm
Package 3 Width 29.9 cm
Package 3 Length 39.8 cm
Package 3 Weight 12.75 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months