Schneider-Electric
 
ISM10504P picture- web-product-data-sheet
ISM10504P
OptiLine 45/70 - stop end - 185 x 55 mm - PC/ABS - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
OptiLine 70
Cabling installation system Trunking
Product type Stop end
Colour Polar white (RAL 9003)
Quantity package 1 / unit Set of 2
Complementary
Trunking material Plastic
Trunking dimension 185 x 55 mm
Fixing mode Screw
Snap-fitted
Product material PC/ABS
Length 21 mm
Height 189 mm
Width 56 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 6.4 cm
Package 1 Length 19.5 cm
Package 1 Weight 45 g
Unit Type of Package 2 BAG
Number of Units in Package 2 2
Package 2 Height 2.5 cm
Package 2 Width 6.5 cm
Package 2 Length 20 cm
Package 2 Weight 93 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.112 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations