Schneider-Electric
 
ISM10550 picture- web-product-data-sheet
ISM10550
OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Natural
Quantity per set 6 m
Market segment Small commercial
Residential
Complementary
Trunking material Aluminium
Trunking dimension 185 x 55 mm
Compartment partitioning 3 compartments
Mounting location Internal
Fixing mode By screws
Front opening size 45 mm
Material Aluminium anodized
Length 2000 mm
Height 185 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 19.0 cm
Package 1 Width 23.0 cm
Package 1 Length 206.0 cm
Package 1 Weight 7.264 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 19.0 cm
Package 2 Width 23.0 cm
Package 2 Length 206.0 cm
Package 2 Weight 21.792 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 90
Package 3 Height 75.0 cm
Package 3 Width 120.0 cm
Package 3 Length 200.0 cm
Package 3 Weight 346.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months