Schneider-Electric
 
ISM10554 picture- web-product-data-sheet
ISM10554
OptiLine 45 OptiLine 70 - stop end - PC/ABS - aluminium metallic
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
OptiLine 70
Cabling installation system Trunking
Product type Stop end
Colour Aluminium metallic
Quantity package 1 / unit Set of 2
Complementary
Trunking material Aluminium
Trunking dimension 185 x 55 mm
Fixing mode Snap-fitted
Screw
Product material PC/ABS painted
Length 21 mm
Height 189 mm
Width 56 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.900 cm
Package 1 Width 5.600 cm
Package 1 Length 2.100 cm
Package 1 Weight 55.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.500 cm
Package 2 Width 20.000 cm
Package 2 Length 27.000 cm
Package 2 Weight 110.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months