Schneider-Electric
 
ISM10905P picture- web-product-data-sheet
ISM10905P
OptiLine 45/70 - sealing strip - PVC - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
OptiLine 45
Cabling installation system Trunking
Product type Sealing strip
Colour Polar white (RAL 9003)
Quantity package 1 / unit 24 m
Complementary
Trunking material Aluminium
Plastic
Trunking dimension 120 x 55 mm
95 x 55 mm
185 x 55 mm
140 x 55 mm
165 x 55 mm
80 x 55 mm
75 x 55 mm
155 x 55 mm
Product material PVC (polyvinyl chloride)
Length 2000 mm
Height 17 mm
Width 40 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 1.7 cm
Package 1 Width 4 cm
Package 1 Length 100 cm
Package 1 Weight 116 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 5.5 cm
Package 2 Width 12 cm
Package 2 Length 203.5 cm
Package 2 Weight 3.674 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 1440
Package 3 Height 50 cm
Package 3 Width 124 cm
Package 3 Length 210 cm
Package 3 Weight 236.44 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations