This Application will be decommissioned as of January 7th 2025

ISM10906P |
Schneider-Electric
 
ISM10906P picture- web-product-data-sheet
ISM10906P
OptiLine 45 - locking clip - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Post
Trunking
Product or component type Locking clip
Complementary
Type of pole Two-sided
One-sided
Type of post Two-sided
One-sided
Colour tint Polar white (RAL 9003)
Quantity per set Set of 10
Trunking material Plastic
Aluminium
Trunking dimension 75 x 55 mm
95 x 55 mm
185 x 55 mm
165 x 55 mm
140 x 55 mm
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Tension-mounted
Fixing mode Snap-fitted
Material PC/ABS
Length 23 mm
Height 45 mm
Width 23 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 3767 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations