Schneider-Electric
 
ISM10907P picture- web-product-data-sheet
ISM10907P
OptiLine 45 - modular device adaptor - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Service box
Post
Trunking
Product or component type Adaptor
Complementary
Type of pole Two-sided
One-sided
Type of post One-sided
Two-sided
Type of service box Service box kit
Device presentation Empty
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Trunking material Plastic
Trunking dimension 185 x 55 mm
165 x 55 mm
75 x 55 mm
140 x 55 mm
95 x 55 mm
Product compatibility Altira wiring device
Unica wiring device
Pole/post surface finish Powder coated
Pole fixing mode Tension-mounted
Free-standing
Fixing mode Snap-fitted
Number of modules 2 modules
Material PC + ASA
Length 45 mm
Height 90 mm
Width 72 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-104
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 15 cm
Package 1 Length 17 cm
Package 1 Weight 65 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 13 cm
Package 2 Width 12.5 cm
Package 2 Length 18.6 cm
Package 2 Weight 369 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.801 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration