Schneider-Electric
 
ISM10950 picture- web-product-data-sheet
ISM10950
OptiLine 45 - front cover - natural
Schneider Electric
Characteristics
Main
Cabling installation system Trunking
Pole
Post
Product or component type Front cover
Complementary
Type of pole One-sided
Two-sided
Type of post One-sided
Two-sided
Colour tint Natural
Quantity per set 24 m
Trunking material Aluminium
Trunking dimension 95 x 55 mm
165 x 55 mm
185 x 55 mm
75 x 55 mm
140 x 55 mm
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Free-standing
Fixing mode Snap-fitted
Material Aluminium anodized
Length 2000 mm
Height 45 mm
Width 16 mm
Market segment Residential
Small commercial
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 1.6 cm
Package 1 Length 100 cm
Package 1 Weight 160 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months