Schneider-Electric
 
ISM10951 picture- web-product-data-sheet
ISM10951
OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product type Joint cover piece for front cover
Colour Aluminium metallic
Quantity package 1 / unit Set of 5
Complementary
Trunking material Aluminium
Trunking dimension 165 x 55 mm
140 x 55 mm
185 x 55 mm
95 x 55 mm
75 x 55 mm
Fixing mode Snap-fitted
Product material PC/ABS
Length 23 mm
Height 47 mm
Width 20 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 2.0 cm
Package 1 Length 2.3 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 6.0 cm
Package 2 Length 12.0 cm
Package 2 Weight 40.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 90
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 908.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months