This Application will be decommissioned as of January 7th 2025

ISM10952 |
Schneider-Electric
 
ISM10952 picture- web-product-data-sheet
ISM10952
OptiLine 45 OptiLine 50 OptiLine 70 - earthing device
Schneider Electric
Characteristics
Main
Cabling installation system Service box
Trunking
Post
Pole
Product or component type Earthing device
Complementary
Type of pole Two-sided
One-sided
Type of post Two-sided
One-sided
Type of service box Service box kit
Device presentation Empty
Quantity per set Set of 20
Trunking material Aluminium
Trunking dimension 75 x 55 mm
155 x 55 mm
165 x 55 mm
185 x 55 mm
120 x 55 mm
140 x 55 mm
95 x 55 mm
80 x 55 mm
Product compatibility Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Tension-mounted
Free-standing
Material Steel
Length 9 mm
Height 9 mm
Width 9 mm
Market segment Residential
Small commercial
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.890 cm
Package 1 Width 0.900 cm
Package 1 Length 0.900 cm
Package 1 Weight 1.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 1.000 cm
Package 2 Width 8.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 25.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 285.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months