This Application will be decommissioned as of January 7th 2025

ISM10953 |
Schneider-Electric
 
ISM10953 picture- web-product-data-sheet
ISM10953
OptiLine 45 OptiLine 50 OptiLine 70 - earthing device - green yellow
Schneider Electric
Characteristics
Main
Cabling installation system Trunking
Post
Service box
Pole
Product or component type Earthing device
Complementary
Type of pole Two-sided
One-sided
Type of post Two-sided
One-sided
Type of service box Service box kit
Device presentation Empty
Colour tint Green
Yellow
Quantity per set Set of 10
Trunking material Aluminium
Trunking dimension 155 x 55 mm
75 x 55 mm
120 x 55 mm
95 x 55 mm
165 x 55 mm
185 x 55 mm
140 x 55 mm
80 x 55 mm
Product compatibility Altira wiring device
Unica wiring device
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Free-standing
Tension-mounted
Material Aluminium
Length 200 mm
Market segment Residential
Small commercial
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-104
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 8.000 cm
Package 1 Length 21.500 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 4.000 cm
Package 2 Length 22.500 cm
Package 2 Weight 88.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 500
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.587 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months