Schneider-Electric
 
ISM10957 picture- web-product-data-sheet
ISM10957
OptiLine 45 - adaptor - aluminium metallic
Schneider Electric
Characteristics
Main
Cabling installation system Post
Trunking
Pole
Service box
Product or component type Adaptor
Complementary
Type of pole One-sided
Two-sided
Type of post Two-sided
One-sided
Type of service box Service box kit
Device presentation Empty
Colour tint Aluminium metallic
Quantity per set Set of 1
Trunking material Aluminium
Trunking dimension 185 x 55 mm
95 x 55 mm
75 x 55 mm
165 x 55 mm
140 x 55 mm
Product compatibility Altira wiring device
Unica wiring device
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Tension-mounted
Number of modules 2 modules
Material PC + ASA
Length 45 mm
Height 90 mm
Width 72 mm
Market segment Residential
Small commercial
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7 cm
Package 1 Length 9 cm
Package 1 Weight 62 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 12.5 cm
Package 2 Width 13 cm
Package 2 Length 18.5 cm
Package 2 Weight 348 g
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.818 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months