Schneider-Electric
 
ISM10960P picture- web-product-data-sheet
ISM10960P
OptiLine 45 - front cover - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Post
Product or component type Front cover
Complementary
Type of pole One-sided
Two-sided
Type of post Two-sided
One-sided
Colour tint Polar white (RAL 9003)
Quantity per set 24 m
Trunking material Plastic
Trunking dimension 75 x 55 mm
165 x 55 mm
140 x 55 mm
95 x 55 mm
185 x 55 mm
Pole/post surface finish Powder coated
Pole fixing mode Free-standing
Tension-mounted
Fixing mode Snap-fitted
Material Aluminium
Length 2000 mm
Height 45 mm
Width 16 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 1.6 cm
Package 1 Length 200 cm
Package 1 Weight 327 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 5.7 cm
Package 2 Width 12.1 cm
Package 2 Length 203.3 cm
Package 2 Weight 8.251 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 960
Package 3 Height 36.8 cm
Package 3 Width 120.0 cm
Package 3 Length 210.0 cm
Package 3 Weight 355.04 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations