Schneider-Electric
 
ISM11150 picture- web-product-data-sheet
ISM11150
OptiLine 70 - installation trunking - 80x55 mm - aluminium - natural - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Natural
Quantity per set 6 m
Market segment Residential
Small commercial
Complementary
Trunking material Aluminium
Trunking dimension 80 x 55 mm
Compartment partitioning 1 compartment
Fixing mode By screws
Front opening size 70 mm
Material Aluminium anodized
Length 2000 mm
Height 80 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 22.5 cm
Package 1 Length 200 cm
Package 1 Weight 5.16 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 15 cm
Package 2 Width 22.5 cm
Package 2 Length 206 cm
Package 2 Weight 924 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 56 cm
Package 3 Width 120 cm
Package 3 Length 205 cm
Package 3 Weight 16360 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months