Schneider-Electric
 
ISM11154 picture- web-product-data-sheet
ISM11154
OptiLine 70 - stop end - PC/ABS - aluminium metallic
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product type Stop end
Colour Aluminium metallic
Quantity package 1 / unit Set of 2
Complementary
Trunking material Aluminium
Trunking dimension 80 x 55 mm
Fixing mode Screw
Snap-fitted
Product material PC/ABS painted
Length 21 mm
Height 64 mm
Width 56 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 5.6 cm
Package 1 Length 8.4 cm
Package 1 Weight 24 g
Unit Type of Package 2 BAG
Number of Units in Package 2 2
Package 2 Height 2.5 cm
Package 2 Width 17.5 cm
Package 2 Length 20 cm
Package 2 Weight 51 g
Unit Type of Package 3 S03
Number of Units in Package 3 150
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4306 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months