This Application will be decommissioned as of January 7th 2025

ISM11200P |
Schneider-Electric
 
ISM11200P picture- web-product-data-sheet
ISM11200P
OptiLine 70 - installation trunking - 95x55 mm - PVC - polar white - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Polar white (RAL 9003)
Quantity per set 12 m
Complementary
Trunking material Plastic
Trunking dimension 95 x 55 mm
Compartment partitioning 1 compartment
Mounting location Internal
Fixing mode By screws
Front opening size 70 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 95 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 5.5 cm
Package 1 Width 9.5 cm
Package 1 Length 200.0 cm
Package 1 Weight 1.98 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 12.0 cm
Package 2 Width 25.0 cm
Package 2 Length 204.0 cm
Package 2 Weight 12.13 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 192
Package 3 Height 62.0 cm
Package 3 Width 120.0 cm
Package 3 Length 210.0 cm
Package 3 Weight 214.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations