Schneider-Electric
ISM11255 picture- web-product-data-sheet
ISM11255
OptiLine 70 - wall/ceiling frame - PC/ABS - aluminium metallic
Schneider Electric
TODAY
NOV 25, 2024
End of Commercialization
JUN 30, 2023
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product type Wall/ceiling frame
Colour Aluminium metallic
Quantity package 1 / unit Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 95 x 55 mm
Fixing mode Snap-fitted
Product material PC/ABS painted
Length 22 mm
Height 150 mm
Width 82 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 8.2 cm
Package 1 Length 2.2 cm
Package 1 Weight 29.8 g
Unit Type of Package 2 BAG
Number of Units in Package 2 75
Package 2 Height 30 cm
Package 2 Width 29.9 cm
Package 2 Length 39.8 cm
Package 2 Weight 2.956 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 80 cm
Package 3 Width 45 cm
Package 3 Length 120 cm
Package 3 Weight 35.648 kg
Contractual warranty
Warranty 18 months