Schneider-Electric
 
ISM11350 picture- web-product-data-sheet
ISM11350
OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Natural
Quantity per set 6 m
Market segment Small commercial
Residential
Complementary
Trunking material Aluminium
Trunking dimension 120 x 55 mm
Compartment partitioning 1 compartment
Mounting location Internal
Fixing mode By screws
Front opening size 70 mm
Material Aluminium anodized
Length 2000 mm
Height 120 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 130 cm
Package 1 Width 225 cm
Package 1 Length 2000 cm
Package 1 Weight 6724 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 13 cm
Package 2 Width 22.5 cm
Package 2 Length 206 cm
Package 2 Weight 20.172 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 53 cm
Package 3 Width 120 cm
Package 3 Length 205 cm
Package 3 Weight 217.72 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months