Schneider-Electric
 
ISM11400P picture- web-product-data-sheet
ISM11400P
OptiLine 70 - installation trunking - 155x55 mm - PVC - polar white - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint Polar white (RAL 9003)
Quantity per set 8 m
Complementary
Trunking material Plastic
Trunking dimension 155 x 55 mm
Compartment partitioning 2 compartments
Fixing mode By screws
Front opening size 70 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 155 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 5.5 cm
Package 1 Width 15.5 cm
Package 1 Length 200 cm
Package 1 Weight 3.33 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 12 cm
Package 2 Width 25 cm
Package 2 Length 204 cm
Package 2 Weight 13.81 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 144
Package 3 Height 59.6 cm
Package 3 Width 120 cm
Package 3 Length 210 cm
Package 3 Weight 269 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations