Schneider-Electric
 
ISM11900P picture- web-product-data-sheet
ISM11900P
OptiLine 70 - front cover - 70 mm - PVC - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product type Front cover
Colour Polar white (RAL 9003)
Quantity package 1 / unit 24 m
Complementary
Trunking material Plastic
Trunking dimension 120 x 55 mm
185 x 55 mm
80 x 55 mm
155 x 55 mm
95 x 55 mm
Fixing mode Snap-fitted
Product material PVC (polyvinyl chloride)
Length 2000 mm
Height 71 mm
Width 13 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 0.1 cm
Package 1 Width 7 cm
Package 1 Length 200 cm
Package 1 Weight 430 g
Unit Type of Package 2 BB1
Number of Units in Package 2 24
Package 2 Height 6 cm
Package 2 Width 12 cm
Package 2 Length 204 cm
Package 2 Weight 5.66 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 1512
Package 3 Height 68 cm
Package 3 Width 120 cm
Package 3 Length 210 cm
Package 3 Weight 377 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations