Schneider-Electric
 
ISM11903P picture- web-product-data-sheet
ISM11903P
OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product type Joint cover piece for front cover
Colour Polar white (RAL 9003)
Quantity package 1 / unit Set of 5
Complementary
Trunking material Plastic
Trunking dimension 120 x 55 mm
95 x 55 mm
155 x 55 mm
185 x 55 mm
80 x 55 mm
Fixing mode Snap-fitted
Product material PC/ABS
Length 23 mm
Height 71 mm
Width 24 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 2.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 2.0 cm
Package 2 Width 15.0 cm
Package 2 Length 15.0 cm
Package 2 Weight 26.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 500
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.083 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations