Schneider-Electric
 
ISM11904 picture- web-product-data-sheet
ISM11904
OptiLine 70 - internal jointing piece - PC/ABS - white
Schneider Electric
Characteristics
Main
Range of product OptiLine 70
Cabling installation system Trunking
Product type Internal jointing piece
Colour White (RAL 9010)
Quantity package 1 / unit Set of 10
Complementary
Trunking material Aluminium
Plastic
Trunking dimension 185 x 55 mm
80 x 55 mm
155 x 55 mm
120 x 55 mm
95 x 55 mm
Product material PC/ABS
Length 100 mm
Height 4 mm
Width 39 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 10.0 cm
Package 1 Length 0.3 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.0 cm
Package 2 Width 17.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 90.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 600
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.887 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months