Schneider-Electric
 
ISM11950 picture- web-product-data-sheet
ISM11950
OptiLine 70 - front cover - natural
Schneider Electric
Characteristics
Main
Cabling installation system Post
Trunking
Pole
Product or component type Front cover
Complementary
Type of pole Two-sided
One-sided
Type of post Two-sided
One-sided
Colour tint Natural
Quantity per set 24 m
Trunking material Aluminium
Trunking dimension 120 x 55 mm
185 x 55 mm
80 x 55 mm
155 x 55 mm
95 x 55 mm
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Tension-mounted
Fixing mode Snap-fitted
Material Aluminium anodized
Length 2000 mm
Height 71 mm
Width 13 mm
Market segment Small commercial
Residential
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 71 cm
Package 1 Width 13 cm
Package 1 Length 2000 cm
Package 1 Weight 678 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 5.2 cm
Package 2 Width 15.8 cm
Package 2 Length 220 cm
Package 2 Weight 8.533 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1512
Package 3 Height 120 cm
Package 3 Width 59.9 cm
Package 3 Length 256 cm
Package 3 Weight 558.579 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months